3014h MODBUS.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3014h | 0 | Unsigned8 | - | - | Read only | No | All |
| MODBUS.EN | 3014h | 1 | Unsigned8 | - | - | Read/Write | No | All |
| MODBUS.ENDIAN | 3014h | 2 | Unsigned8 | - | - | Read/Write | No | All |
| MODBUS.ERRORMODE | 3014h | 3 | Unsigned8 | - | - | Read/Write | No | All |
| MODBUS.KEEPALIVE | 3014h | 4 | Unsigned8 | - | - | Read/Write | No | All |
| MODBUS.WATCHDOG | 3014h | 5 | Unsigned16 | - | - | Read/Write | No | All |
| MODBUS.CLRERRORS | 3014h | 6 | Unsigned32 | - | - | Write only | No | All |
| MODBUS.ERRORCOUNT | 3014h | 7 | Unsigned16 | - | - | Read only | No | All |
| MODBUS.MSGLOG | 3014h | 8 | Unsigned8 | - | - | Read/Write | No | All |
| MODBUS.RSTMAP | 3014h | 9 | Unsigned32 | - | - | Write only | No | All |





